IESNA:LM-63-2002
[TEST]P1645062
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-760-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 70CRI 5700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4782.8
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
576.3 584.5 600.6 617.4 641.1 675.3 720.6 768.9 811.4 859.0 904.2 961.4 1022.4 1083.8 1138.2 
1197.9 1265.7 1338.3 1443.5 1556.9 1647.4 1713.2 1766.6 1794.7 1730.7 1553.5 1246.2 710.6 308.0 142.5 100.7 
76.4 48.7 32.9 17.5 0.0 0.0 
576.3 583.9 599.3 616.1 641.1 674.6 717.8 768.5 813.1 857.6 908.3 963.1 1027.2 1087.2 1141.3 
1201.6 1269.1 1346.2 1455.2 1567.6 1656.3 1721.1 1777.6 1798.2 1736.5 1561.7 1248.9 705.8 308.7 144.6 102.4 
78.8 48.7 33.9 18.2 0.0 0.0 
576.3 583.5 597.9 616.4 641.8 674.6 715.4 764.8 809.6 854.2 903.9 960.4 1022.4 1083.8 1140.6 
1196.5 1260.9 1350.0 1460.7 1585.0 1695.7 1773.1 1832.1 1874.6 1841.0 1687.5 1379.1 879.9 388.9 179.2 119.6 
87.4 57.9 39.4 20.6 0.3 0.0 
576.3 585.6 599.6 617.4 642.8 674.0 711.0 755.9 802.8 845.3 895.6 949.1 1013.2 1074.8 1142.7 
1200.6 1262.6 1346.9 1452.8 1588.5 1737.8 1860.2 1965.7 2048.3 2069.5 1968.4 1718.3 1225.6 604.8 261.8 150.1 
104.2 69.6 44.2 20.2 0.3 0.0 
576.3 584.9 598.2 616.4 643.1 675.0 709.6 746.9 790.8 836.4 881.9 937.5 1001.2 1061.1 1131.4 
1196.1 1257.5 1334.9 1447.6 1592.6 1772.8 1939.3 2125.7 2262.4 2370.4 2379.3 2202.1 1817.3 1176.3 502.3 
230.9 142.5 87.0 50.0 24.0 0.7 0.0 
576.3 584.5 596.9 615.7 642.1 674.0 705.8 740.8 779.2 824.0 868.6 918.6 974.1 1037.5 1101.6 
1168.0 1241.7 1326.0 1435.0 1583.0 1775.5 1997.9 2218.2 2434.4 2648.9 2792.1 2810.0 2578.3 2083.9 1292.8 
503.7 178.5 92.9 52.8 20.9 1.0 0.0 
576.3 584.5 596.5 614.7 640.0 671.9 706.5 742.1 778.5 819.9 865.2 912.1 960.1 1017.3 1089.2 
1164.3 1222.5 1292.4 1393.8 1525.1 1701.5 1918.1 2167.2 2456.7 2760.6 3041.2 3236.9 3249.6 3018.3 2461.2 
1646.4 787.7 227.5 97.7 41.1 4.5 0.0 
576.3 584.2 595.8 614.0 639.0 670.2 705.5 741.8 780.2 818.6 866.5 912.1 958.7 1014.2 1087.9 
1157.4 1213.3 1280.8 1379.8 1511.4 1686.8 1901.3 2145.9 2432.7 2740.7 3028.6 3233.8 3267.7 3049.5 2489.2 
1705.3 928.2 269.7 104.2 40.8 4.8 0.0 
576.3 583.5 593.4 610.2 634.6 664.7 700.3 739.1 776.8 817.2 862.8 910.7 954.6 1008.7 1073.5 
1136.9 1182.8 1255.4 1366.4 1513.8 1699.8 1911.9 2141.5 2390.2 2650.3 2907.3 3086.8 3145.1 2976.5 2426.5 
1735.8 1105.7 541.0 156.2 57.2 12.0 0.0 
576.3 580.8 589.3 603.7 626.3 654.1 686.0 719.5 757.2 794.9 833.3 869.3 906.3 946.7 999.5 
1049.2 1102.9 1199.9 1336.6 1510.3 1710.8 1936.6 2172.0 2407.0 2659.5 2857.2 2969.6 2951.1 2643.1 2115.4 
1582.3 984.4 405.7 138.1 62.7 19.2 0.0 
576.3 577.0 583.5 595.8 615.4 638.3 666.1 694.2 721.9 750.4 780.9 804.9 832.9 861.7 900.8 
941.9 1006.7 1113.2 1261.9 1444.9 1665.2 1915.7 2184.0 2469.4 2728.4 2877.8 2881.6 2641.7 2101.7 1529.2 
1007.7 519.1 203.9 83.9 31.9 10.6 0.0 
576.3 579.1 584.2 595.8 614.3 638.3 661.3 688.4 713.4 739.1 763.4 783.6 806.2 832.3 867.2 
910.4 984.4 1089.9 1224.2 1388.7 1585.4 1809.8 2042.8 2267.9 2423.1 2464.9 2367.3 2090.8 1581.9 1093.7 
679.4 335.4 143.2 65.8 28.1 9.6 0.0 
576.3 574.9 579.4 590.4 607.8 629.4 653.1 677.7 700.0 721.9 741.8 756.9 776.1 800.7 836.0 
889.1 960.1 1039.9 1129.0 1232.8 1365.1 1512.1 1666.9 1812.2 1891.7 1882.1 1779.3 1526.8 1140.6 752.8 
442.7 215.2 107.6 55.5 29.5 14.4 0.0 
576.3 577.0 580.4 590.4 608.2 629.4 651.4 671.6 688.7 702.1 714.7 726.4 743.2 766.8 782.6 
784.3 770.2 740.1 694.9 642.8 600.0 579.1 559.5 511.6 430.4 334.1 250.8 191.2 149.7 127.5 111.0 93.2 
75.4 60.3 41.8 21.2 0.0 
576.3 576.3 579.1 588.6 606.1 625.3 643.1 656.5 665.4 671.6 677.4 674.6 662.0 637.6 601.0 
552.0 490.7 421.4 356.3 305.6 265.9 237.4 215.5 198.4 184.7 170.6 156.9 144.9 133.6 123.7 111.0 96.6 79.1 
62.0 41.8 18.5 0.0 
576.3 578.4 581.1 591.0 607.2 622.9 632.2 636.3 640.7 640.4 629.4 606.8 571.2 525.6 467.7 
405.7 352.9 313.2 283.7 260.7 240.2 222.4 207.3 196.3 188.1 178.2 165.2 151.8 141.5 128.8 111.0 92.9 74.7 54.5 
34.3 7.2 0.0 
576.3 578.4 582.8 592.4 606.5 615.7 618.8 622.6 621.9 609.5 582.1 542.7 487.6 428.0 373.1 335.4 
311.1 291.9 273.1 255.9 236.1 218.3 209.7 205.6 200.4 189.1 174.4 163.1 163.1 155.6 136.0 113.8 85.7 64.4 36.3 3.1 
0.0 
576.3 574.6 581.1 591.0 601.0 604.4 608.5 612.3 602.7 574.3 534.2 479.3 417.3 366.3 331.3 306.3 
285.4 265.5 244.6 223.4 216.5 214.1 214.5 216.2 211.7 200.1 188.1 184.3 196.3 196.0 190.5 155.6 123.3 90.1 48.3 1.7 
0.0 
576.3 573.6 581.1 593.1 599.3 600.3 605.8 605.8 586.6 549.9 497.8 438.9 384.4 343.7 312.8 286.4 
262.5 236.4 214.1 206.6 202.2 201.1 204.6 208.0 202.8 194.3 185.7 194.3 200.8 196.0 180.6 147.7 121.6 90.1 45.9 0.7 
0.0 
576.3 573.9 583.2 596.9 600.3 601.0 606.5 600.3 573.2 530.1 475.2 417.0 368.7 331.0 297.1 267.3 
240.2 213.8 202.2 196.0 193.6 193.9 199.1 201.5 194.6 185.7 182.6 195.0 192.6 187.1 164.8 138.1 112.4 85.0 41.1 0.0 
0.0 
576.3 569.8 580.1 593.8 597.6 598.6 604.1 594.8 566.0 519.4 467.0 407.7 359.8 322.1 285.4 251.8 
223.1 201.8 193.6 188.8 187.8 189.5 193.2 195.6 192.2 189.5 192.9 208.0 204.6 187.1 157.6 130.5 102.4 71.3 33.6 0.0 
0.0 
576.3 568.4 578.4 592.1 596.2 597.6 602.4 593.4 564.3 521.5 464.6 405.3 360.1 320.7 283.0 250.1 
220.7 200.1 191.9 187.1 186.4 187.8 191.5 193.6 191.2 189.8 193.2 206.6 201.8 181.9 153.5 127.8 99.4 66.1 30.8 0.0 
0.0 
